Motion Industries - Free CAD models - Duplex Angular Contact Bearing, 7212CGD2/GNP4 - TraceParts
Motion Industries
By Motion Industries

Duplex Angular Contact Bearing, 7212CGD2/GNP4

Manufacturer NTN Bearing Company
Description Duplex Angular Contact Bearing, 60 mm ID, 110 mm OD, 44 mm Width, 15 ° Contact, ISO Class 4, Open
Part Number 7212CGD2/GNP4
MI Item Number 04544633
Distributor Motion Industries
Motion Internal Description 7212CGD2/GNP4 PRECISION ANGULAR CONTACT
E-Shop link https://motionindustries.com/products/sku/04544633
Bearing Material High Carbon Chrome Steel
Bore Diameter 60 mm
Cage Material Nylon
Closure Type Open
Contact Angle 15 °
Duplex Type Universal Flush Ground
Fillet Radius 1.5 mm
Finish/Coating Uncoated
Inner Ring Width 22 mm
Internal Clearance C0
Maximum RPM (Grease) 7700 rpm
Maximum RPM (Oil) 10000 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 22 mm
Outside Diameter 110 mm
Overall Width 44 mm
Precision Rating ISO Class 4
Radial Dynamic Load Capacity 104000 N
Radial Static Load Capacity 99000 N
Series 72C
Weight 3.35 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Cage Material Closure Type Contact Angle Duplex Type Fillet Radius Finish/Coating Inner Ring Width Internal Clearance Maximum RPM (Grease) Maximum RPM (Oil) Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Radial Dynamic Load Capacity Radial Static Load Capacity Series Weight
1 1 04544633 Duplex Angular Contact Bearing, 60 mm ID, 110 mm OD, 44 mm Width, 15 ° Contact, ISO Class 4, Open High Carbon Chrome Steel 60 mm Nylon Open 15 ° Universal Flush Ground 1.5 mm Uncoated 22 mm C0 7700 rpm 10000 rpm -40 to 120 ºC 22 mm 110 mm 44 mm ISO Class 4 104000 N 99000 N 72C 3.35 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map