Motion Industries - Free CAD models - Duplex Angular Contact Bearing, 7014CDB/GNP4 - TraceParts
Motion Industries
By Motion Industries

Duplex Angular Contact Bearing, 7014CDB/GNP4

Manufacturer NTN Bearing Company
Description Duplex Angular Contact Bearing, 70 mm ID, 110 mm OD, 40 mm Width, 15 ° Contact, ISO Class 4, Open
Part Number 7014CDB/GNP4
MI Item Number 04510623
Distributor Motion Industries
Motion Internal Description 7014CDB/GNP4 PRECISION ANG CONTACT BALL
E-Shop link https://motionindustries.com/products/sku/04510623
Bearing Material High Carbon Chrome Steel
Bore Diameter 70 mm
Cage Material Nylon
Closure Type Open
Contact Angle 15 °
Duplex Type Back to Back
Fillet Radius 1.1 mm
Finish/Coating Uncoated
Inner Ring Width 20 mm
Maximum RPM (Grease) 10400 rpm
Maximum RPM (Oil) 16640 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 20 mm
Outside Diameter 110 mm
Overall Width 40 mm
Precision Rating ISO Class 4
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Cage Material Closure Type Contact Angle Duplex Type Fillet Radius Finish/Coating Inner Ring Width Maximum RPM (Grease) Maximum RPM (Oil) Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating
1 1 04510623 Duplex Angular Contact Bearing, 70 mm ID, 110 mm OD, 40 mm Width, 15 ° Contact, ISO Class 4, Open High Carbon Chrome Steel 70 mm Nylon Open 15 ° Back to Back 1.1 mm Uncoated 20 mm 10400 rpm 16640 rpm -40 to 120 ºC 20 mm 110 mm 40 mm ISO Class 4

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map