Motion Industries - Free CAD models - Duplex Angular Contact Bearing, 7007CGD2/GLP4 - TraceParts
Motion Industries
By Motion Industries

Duplex Angular Contact Bearing, 7007CGD2/GLP4

Manufacturer NTN Bearing Company
Description Duplex Angular Contact Bearing, 35 mm ID, 62 mm OD, 28 mm Width, 15 ° Contact, ISO Class 4, Open
Part Number 7007CGD2/GLP4
MI Item Number 02755975
Distributor Motion Industries
Motion Internal Description 7007CGD2/GLP4
E-Shop link https://motionindustries.com/products/sku/02755975
Bearing Material High Carbon Chrome Steel
Bore Diameter 35 mm
Cage Material Nylon
Closure Type Open
Contact Angle 15 °
Duplex Type Universal Flush Ground
Fillet Radius 1 mm
Finish/Coating Uncoated
Inner Ring Width 14 mm
Maximum RPM (Grease) 20570 rpm
Maximum RPM (Oil) 32895 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 14 mm
Outside Diameter 62 mm
Overall Width 28 mm
Precision Rating ISO Class 4
Weight 0.65 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Cage Material Closure Type Contact Angle Duplex Type Fillet Radius Finish/Coating Inner Ring Width Maximum RPM (Grease) Maximum RPM (Oil) Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Weight
1 1 02755975 Duplex Angular Contact Bearing, 35 mm ID, 62 mm OD, 28 mm Width, 15 ° Contact, ISO Class 4, Open High Carbon Chrome Steel 35 mm Nylon Open 15 ° Universal Flush Ground 1 mm Uncoated 14 mm 20570 rpm 32895 rpm -40 to 120 ºC 14 mm 62 mm 28 mm ISO Class 4 0.65 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map