Motion Industries - Free CAD models - Duplex Angular Contact Bearing, 7003CDB/GNP5 - TraceParts
Motion Industries
By Motion Industries

Duplex Angular Contact Bearing, 7003CDB/GNP5

Manufacturer NTN Bearing Company
Description Duplex Angular Contact Bearing, 17 mm ID, 35 mm OD, 20 mm Width, 15 ° Contact, ISO Class 5, Open
Part Number 7003CDB/GNP5
MI Item Number 05429413
Distributor Motion Industries
Motion Internal Description 7003UCDB/GNP5 DUPLEX BEARING
E-Shop link https://motionindustries.com/products/sku/05429413
Bearing Material High Carbon Chrome Steel
Bore Diameter 17 mm
Cage Material Nylon
Closure Type Open
Contact Angle 15 °
Duplex Type Back to Back
Fillet Radius 0.3 mm
Finish/Coating Uncoated
Inner Ring Width 10 mm
Maximum RPM (Grease) 36080 rpm
Maximum RPM (Oil) 57680 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 10 mm
Outside Diameter 35 mm
Overall Width 20 mm
Precision Rating ISO Class 5
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Cage Material Closure Type Contact Angle Duplex Type Fillet Radius Finish/Coating Inner Ring Width Maximum RPM (Grease) Maximum RPM (Oil) Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating
1 1 05429413 Duplex Angular Contact Bearing, 17 mm ID, 35 mm OD, 20 mm Width, 15 ° Contact, ISO Class 5, Open High Carbon Chrome Steel 17 mm Nylon Open 15 ° Back to Back 0.3 mm Uncoated 10 mm 36080 rpm 57680 rpm -40 to 120 ºC 10 mm 35 mm 20 mm ISO Class 5

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map