Motion Industries - Free CAD models - Duplex Angular Contact Bearing, 5S-HSB011CT1DTP2 - TraceParts
Motion Industries
By Motion Industries

Duplex Angular Contact Bearing, 5S-HSB011CT1DTP2

Manufacturer NTN Bearing Company
Description Duplex Angular Contact Bearing, 55 mm ID, 90 mm OD, 36 mm Width, 15 ° Contact, ISO Class 2, Open
Part Number 5S-HSB011CT1DTP2
MI Item Number 04548118
Distributor Motion Industries
Motion Internal Description 5S-HSB011CT1DTP2 BALL BRG
E-Shop link https://motionindustries.com/products/sku/04548118
Bearing Material High Carbon Chrome Steel
Bore Diameter 55 mm
Cage Material Phenolic
Closure Type Open
Contact Angle 15 °
Duplex Type Tandem
Fillet Radius 1.1 mm
Finish/Coating Uncoated
Inner Ring Width 18 mm
Internal Clearance C0
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 18 mm
Outside Diameter 90 mm
Overall Width 36 mm
Precision Rating ISO Class 2
Radial Dynamic Load Capacity 36500 N
Radial Static Load Capacity 27100 N
Series 5S
Weight 1.61 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Cage Material Closure Type Contact Angle Duplex Type Fillet Radius Finish/Coating Inner Ring Width Internal Clearance Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Radial Dynamic Load Capacity Radial Static Load Capacity Series Weight
1 1 04548118 Duplex Angular Contact Bearing, 55 mm ID, 90 mm OD, 36 mm Width, 15 ° Contact, ISO Class 2, Open High Carbon Chrome Steel 55 mm Phenolic Open 15 ° Tandem 1.1 mm Uncoated 18 mm C0 -40 to 120 ºC 18 mm 90 mm 36 mm ISO Class 2 36500 N 27100 N 5S 1.61 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map