Motion Industries - Free CAD models - Dual Rod Slide Unit MGGMB32TN-300 - TraceParts
Motion Industries
By Motion Industries

Dual Rod Slide Unit MGGMB32TN-300

Manufacturer SMC
Description Dual Rod Slide Unit, Single Rod, 32 mm Bore, 300 mm Stroke Length
Manufacturer Part Number MGGMB32TN-300
MI Item Number 04567037
Distributor Motion Industries
Motion Internal Description MGGMB32TN-300
E-Shop link https://www.motionindustries.com/products/sku/04567037
Bearings Slide Bearing
Bore Diameter 32 mm
Cushion Type Rubber Bumper
Guided Cylinder Type Dual Rod Slide Unit
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure +0.15 Mpa
Mounting Type Basic
Operating Pressure Range +0.15 to +1 Mpa
Operating Temperature Range -10 to +60 °C
Overall Height 73 mm
Overall Length 501 mm
Overall Width 135 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 NPT
Port Thread Standard NPT
Proof Pressure +1.5 Mpa
Pull Force at 100 psi 484 N
Push Force at 100 psi 563 N
Rod Gender Female
Rod Type Single Rod
Standards Met JIS
Stroke Length 300 mm
Weight 10.71 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearings Bore Diameter Cushion Type Guided Cylinder Type Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Type Standards Met Stroke Length Weight
1 1 04567037 Dual Rod Slide Unit, Single Rod, 32 mm Bore, 300 mm Stroke Length Slide Bearing 32 mm Rubber Bumper Dual Rod Slide Unit +1 Mpa2 +0.15 Mpa Basic +0.15 to +1 Mpa -10 to +60 °C 73 mm 501 mm 135 mm Double-Acting Female 1/8 NPT NPT +1.5 Mpa 484 N 563 N Female Single Rod JIS 300 mm 10.71 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map