Motion Industries - Free CAD models - Dual Rod Slide Unit MGGLB50TN-100 - TraceParts
Motion Industries
By Motion Industries

Dual Rod Slide Unit MGGLB50TN-100

Manufacturer SMC
Description Dual Rod Slide Unit, Single Rod, 50 mm Bore, 100 mm Stroke Length
Manufacturer Part Number MGGLB50TN-100
MI Item Number 02613746
Distributor Motion Industries
Motion Internal Description MGGLB50TN-100
E-Shop link https://www.motionindustries.com/products/sku/02613746
Bearings Ball Bushing Bearing
Bore Diameter 50 mm
Cushion Type Rubber Bumper
Guided Cylinder Type Dual Rod Slide Unit
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure +0.15 Mpa
Mounting Type Basic
Operating Pressure Range +0.15 to +1 Mpa
Operating Temperature Range -10 to +60 °C
Overall Height 103 mm
Overall Length 385 mm
Overall Width 194 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/4 NPT
Port Thread Standard NPT
Proof Pressure +1.5 Mpa
Pull Force at 100 psi 1160 N
Push Force at 100 psi 1370 N
Rod Gender Female
Rod Type Single Rod
Standards Met JIS
Stroke Length 100 mm
Weight 31.37 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearings Bore Diameter Cushion Type Guided Cylinder Type Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Type Standards Met Stroke Length Weight
1 1 02613746 Dual Rod Slide Unit, Single Rod, 50 mm Bore, 100 mm Stroke Length Ball Bushing Bearing 50 mm Rubber Bumper Dual Rod Slide Unit +1 Mpa2 +0.15 Mpa Basic +0.15 to +1 Mpa -10 to +60 °C 103 mm 385 mm 194 mm Double-Acting Female 1/4 NPT NPT +1.5 Mpa 1160 N 1370 N Female Single Rod JIS 100 mm 31.37 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map