Motion Industries - Free CAD models - Dri-Plane® Sleeve (Plain) Bearing, DPEP030508 - TraceParts
Motion Industries
By Motion Industries

Dri-Plane® Sleeve (Plain) Bearing, DPEP030508

Manufacturer Bunting Bearings, LLC
Description Dri-Plane® Sleeve (Plain) Bearing, 0.1875 in Bore, 0.3125 in OD, 0.5000 in Length, Powdered Metal Material
Manufacturer Part Number DPEP030508
MI Item Number 08004931
Distributor Motion Industries
Motion Internal Description DPEP030508 DRI PLANE PLAIN BEARING 3/16
E-Shop link https://motionindustries.com/products/sku/08004931
Bushing Material Powdered Metal
Bushing Outside Diameter 0.3125 in
Bushing Type Plain
Inside Diameter 0.1875 in
Manufacturer UPC Number 717905231865
Max V Value 1000
Maximum P Value 1600
Maximum PV Value 40000
Operating Temperature Range -50 to 700 ºF
Overall Length 0.5000 in
Standards Met ASTM
CAD models
Share

Product selection

Index Selector MI Item Number Description Bushing Material Bushing Outside Diameter Bushing Type Inside Diameter Manufacturer UPC Number Max V Value Maximum P Value Maximum PV Value Operating Temperature Range Overall Length Standards Met
1 1 08004931 Dri-Plane® Sleeve (Plain) Bearing, 0.1875 in Bore, 0.3125 in OD, 0.5000 in Length, Powdered Metal Material Powdered Metal 0.3125 in Plain 0.1875 in 717905231865 1000 1600 40000 -50 to 700 ºF 0.5000 in ASTM

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map