Motion Industries - Free CAD models - Dri-Plain Sleeve Thrust Washer, DPEW324804 - TraceParts
Motion Industries
By Motion Industries

Dri-Plain Sleeve Thrust Washer, DPEW324804

Manufacturer Bunting Bearings, LLC
Description Dri-Plain Sleeve Thrust Washer, 2.0000 in ID, 3.0000 in OD, 0.2500 in Thickness, Powdered Metal Dri-Plane Material
Manufacturer Part Number DPEW324804
MI Item Number 08005181
Distributor Motion Industries
Motion Internal Description DPEW324804 DRI PLANE THRUST WASHER 2 X
E-Shop link https://motionindustries.com/products/sku/08005181
Bearing Material Powdered Metal Dri-Plane
Inside Diameter 2.0000 in
Manufacturer UPC Number 717905239144
Maximum P Value 1600 psi
Maximum PV Value 40000
Maximum V Value 1000 sfpm
Operating Temperature Range -50 to 700 °F
Outside Diameter 3.0000 in
Thickness 0.2500 in
Weight 0.237 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Inside Diameter Manufacturer UPC Number Maximum P Value Maximum PV Value Maximum V Value Operating Temperature Range Outside Diameter Thickness Weight
1 1 08005181 Dri-Plain Sleeve Thrust Washer, 2.0000 in ID, 3.0000 in OD, 0.2500 in Thickness, Powdered Metal Dri-Plane Material Powdered Metal Dri-Plane 2.0000 in 717905239144 1600 psi 40000 1000 sfpm -50 to 700 °F 3.0000 in 0.2500 in 0.237 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map