Motion Industries - Free CAD models - Dri-Plain Sleeve Thrust Washer, DPEW122802 - TraceParts
Motion Industries
By Motion Industries

Dri-Plain Sleeve Thrust Washer, DPEW122802

Manufacturer Bunting Bearings, LLC
Description Dri-Plain Sleeve Thrust Washer, 0.7500 in ID, 1.7500 in OD, 0.1250 in Thickness, Powdered Metal Dri-Plane Material
Manufacturer Part Number DPEW122802
MI Item Number 08005164
Distributor Motion Industries
Motion Internal Description DPEW122802 DRI PLANE THRUST WASHER 3/4
E-Shop link https://motionindustries.com/products/sku/08005164
Bearing Material Powdered Metal Dri-Plane
Inside Diameter 0.7500 in
Manufacturer UPC Number 717905237508
Maximum P Value 1600 psi
Maximum PV Value 40000
Maximum V Value 1000 sfpm
Operating Temperature Range -50 to 700 °F
Outside Diameter 1.7500 in
Thickness 0.1250 in
Weight 0.059 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Inside Diameter Manufacturer UPC Number Maximum P Value Maximum PV Value Maximum V Value Operating Temperature Range Outside Diameter Thickness Weight
1 1 08005164 Dri-Plain Sleeve Thrust Washer, 0.7500 in ID, 1.7500 in OD, 0.1250 in Thickness, Powdered Metal Dri-Plane Material Powdered Metal Dri-Plane 0.7500 in 717905237508 1600 psi 40000 1000 sfpm -50 to 700 °F 1.7500 in 0.1250 in 0.059 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map