Motion Industries - Free CAD models - Drawn Cup Needle Roller Bearing, SCH1414PP - TraceParts
Motion Industries
By Motion Industries

Drawn Cup Needle Roller Bearing, SCH1414PP

Manufacturer INA (Schaeffler)
Description Drawn Cup Needle Roller Bearing, 7/8 in Bore, 1-3/16 in OD, 7/8 in Width, Open Ends
Part Number SCH1414PP
MI Item Number 00093748
Distributor Motion Industries
Motion Internal Description SCH1414PP DRAWN CUP NEEDLE BEARING
E-Shop link https://motionindustries.com/products/sku/00093748
Bore Diameter 7/8 in
Closure Type Double Seal
Drawn Cup Type Open Ends
Dynamic Load Capacity 4050 lbf
Lubrication Hole Type No Hole
Maximum RPM 8000 RPM
Number of Rows One
Outside Diameter 1-3/16 in
Overall Width 7/8 in
Precision Rating Not Rated
Series SCH
Standards Met ABMA 18.2 - 1982
Static Load Capacity 6100 lbf
Weight 0.07 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Closure Type Drawn Cup Type Dynamic Load Capacity Lubrication Hole Type Maximum RPM Number of Rows Outside Diameter Overall Width Precision Rating Series Standards Met Static Load Capacity Weight
1 1 00093748 Drawn Cup Needle Roller Bearing, 7/8 in Bore, 1-3/16 in OD, 7/8 in Width, Open Ends 7/8 in Double Seal Open Ends 4050 lbf No Hole 8000 RPM One 1-3/16 in 7/8 in Not Rated SCH ABMA 18.2 - 1982 6100 lbf 0.07 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map