Motion Industries - Free CAD models - Drawn Cup Needle Roller Bearing, HK2018RS - TraceParts
Motion Industries
By Motion Industries

Drawn Cup Needle Roller Bearing, HK2018RS

Manufacturer INA (Schaeffler)
Description Drawn Cup Needle Roller Bearing, 20 mm Bore, 26 mm OD, 18 mm Width, Open Ends
Part Number HK2018RS
MI Item Number 00139061
Distributor Motion Industries
Motion Internal Description HK2018RS DRAWN CUP NEEDLE BEARING
E-Shop link https://motionindustries.com/products/sku/00139061
Bore Diameter 20 mm
Cage Material Steel
Closure Type Single Seal
Compatible Inner Ring IR 17x20x20.5
Drawn Cup Type Open Ends
Dynamic Load Capacity 2850 lbf
Lubrication Hole Type No Hole
Maximum RPM 8500 RPM
Number of Rows One
Operating Temperature Range -30 to +100 °C
Outside Diameter 26 mm
Overall Width 18 mm
Precision Rating Not Rated
Series HK
Standards Met DIN 618-2
Static Load Capacity 4500 lbf
Weight 0.06 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cage Material Closure Type Compatible Inner Ring Drawn Cup Type Dynamic Load Capacity Lubrication Hole Type Maximum RPM Number of Rows Operating Temperature Range Outside Diameter Overall Width Precision Rating Series Standards Met Static Load Capacity Weight
1 1 00139061 Drawn Cup Needle Roller Bearing, 20 mm Bore, 26 mm OD, 18 mm Width, Open Ends 20 mm Steel Single Seal IR 17x20x20.5 Open Ends 2850 lbf No Hole 8500 RPM One -30 to +100 °C 26 mm 18 mm Not Rated HK DIN 618-2 4500 lbf 0.06 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map