Motion Industries - Free CAD models - Drawn Cup Needle Roller Bearing, HK0910 - TraceParts
Motion Industries
By Motion Industries

Drawn Cup Needle Roller Bearing, HK0910

Manufacturer INA (Schaeffler)
Description Drawn Cup Needle Roller Bearing, 9 mm Bore, 13 mm OD, 10 mm Width, Open Ends
Part Number HK0910
MI Item Number 00135322
Distributor Motion Industries
Motion Internal Description HK0910 DRAWN CUP NEEDLE BEARING
E-Shop link https://motionindustries.com/products/sku/00135322
Bore Diameter 9 mm
Cage Material Steel
Closure Type Open
Drawn Cup Type Open Ends
Dynamic Load Capacity 960 lbf
Lubrication Hole Type No Hole
Maximum RPM 25000 RPM
Number of Rows One
Operating Temperature Range Maximum of +140 °C
Outside Diameter 13 mm
Overall Width 10 mm
Precision Rating Not Rated
Series HK
Standards Met DIN 618-1/ISO 3245
Static Load Capacity 1050 lbf
Weight 0.02 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cage Material Closure Type Drawn Cup Type Dynamic Load Capacity Lubrication Hole Type Maximum RPM Number of Rows Operating Temperature Range Outside Diameter Overall Width Precision Rating Series Standards Met Static Load Capacity Weight
1 1 00135322 Drawn Cup Needle Roller Bearing, 9 mm Bore, 13 mm OD, 10 mm Width, Open Ends 9 mm Steel Open Open Ends 960 lbf No Hole 25000 RPM One Maximum of +140 °C 13 mm 10 mm Not Rated HK DIN 618-1/ISO 3245 1050 lbf 0.02 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map