Motion Industries - Free CAD models - Drawn Cup Needle Roller Bearing, HFL1226 - TraceParts
Motion Industries
By Motion Industries

Drawn Cup Needle Roller Bearing, HFL1226

Manufacturer INA (Schaeffler)
Description Drawn Cup Needle Roller Bearing, 12 mm Bore, 18 mm OD, 26 mm Width, Roller Clutch with Bearing Assembly
Part Number HFL1226
MI Item Number 02070860
Distributor Motion Industries
Motion Internal Description HFL1226 DRAWN CUP ROLLER CLUTCH
E-Shop link https://motionindustries.com/products/sku/02070860
Bore Diameter 12 mm
Cage Material Plastic
Closure Type Open
Drawn Cup Type Roller Clutch with Bearing Assembly
Dynamic Load Capacity 1420 lbf
Lubrication Hole Type No Hole
Maximum RPM 11000 RPM
Number of Rows One
Operating Temperature Range -10 to +70 °C
Outside Diameter 18 mm
Overall Width 26 mm
Precision Rating Not Rated
Roller Clutch Spring Material Stainless Steel
Series HFL
Static Load Capacity 1460 lbf
Torque 108 in-lbs
Weight 0.05 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cage Material Closure Type Drawn Cup Type Dynamic Load Capacity Lubrication Hole Type Maximum RPM Number of Rows Operating Temperature Range Outside Diameter Overall Width Precision Rating Roller Clutch Spring Material Series Static Load Capacity Torque Weight
1 1 02070860 Drawn Cup Needle Roller Bearing, 12 mm Bore, 18 mm OD, 26 mm Width, Roller Clutch with Bearing Assembly 12 mm Plastic Open Roller Clutch with Bearing Assembly 1420 lbf No Hole 11000 RPM One -10 to +70 °C 18 mm 26 mm Not Rated Stainless Steel HFL 1460 lbf 108 in-lbs 0.05 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map