Motion Industries - Free CAD models - Drawn Cup Needle Roller Bearing, BK4020 - TraceParts
Motion Industries
By Motion Industries

Drawn Cup Needle Roller Bearing, BK4020

Manufacturer INA (Schaeffler)
Description Drawn Cup Needle Roller Bearing, 40 mm Bore, 47 mm OD, 20 mm Width, Closed Ends
Part Number BK4020
MI Item Number 00136967
Distributor Motion Industries
Motion Internal Description BK4020 DRAWN CUP NEEDLE BEARING
E-Shop link https://motionindustries.com/products/sku/00136967
Bore Diameter 40 mm
Cage Material Steel
Closure Type Open
Compatible Inner Ring IR 35x40x20.5
Drawn Cup Type Closed Ends
Dynamic Load Capacity 5700 lbf
Lubrication Hole Type No Hole
Maximum RPM 6500 RPM
Number of Rows One
Operating Temperature Range Maximum of +140 °C
Outside Diameter 47 mm
Overall Width 20 mm
Precision Rating Not Rated
Series BK
Standards Met DIN 618-1/ISO 3245
Static Load Capacity 11700 lbf
Weight 0.16 lbs
Width to Closed End 17.3 mm
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cage Material Closure Type Compatible Inner Ring Drawn Cup Type Dynamic Load Capacity Lubrication Hole Type Maximum RPM Number of Rows Operating Temperature Range Outside Diameter Overall Width Precision Rating Series Standards Met Static Load Capacity Weight Width to Closed End
1 1 00136967 Drawn Cup Needle Roller Bearing, 40 mm Bore, 47 mm OD, 20 mm Width, Closed Ends 40 mm Steel Open IR 35x40x20.5 Closed Ends 5700 lbf No Hole 6500 RPM One Maximum of +140 °C 47 mm 20 mm Not Rated BK DIN 618-1/ISO 3245 11700 lbf 0.16 lbs 17.3 mm

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map