Motion Industries - Free CAD models - Drawn Cup Needle Roller Bearing, BK2216 - TraceParts
Motion Industries
By Motion Industries

Drawn Cup Needle Roller Bearing, BK2216

Manufacturer INA (Schaeffler)
Description Drawn Cup Needle Roller Bearing, 22 mm Bore, 28 mm OD, 16 mm Width, Closed Ends
Part Number BK2216
MI Item Number 01514967
Distributor Motion Industries
Motion Internal Description BK2216 DRAWN CUP NEEDLE BEARING
E-Shop link https://motionindustries.com/products/sku/01514967
Bore Diameter 22 mm
Cage Material Steel
Closure Type Open
Compatible Inner Ring R17x22x16
Drawn Cup Type Closed Ends
Dynamic Load Capacity 3000 lbf
Lubrication Hole Type No Hole
Maximum RPM 11000 RPM
Number of Rows One
Operating Temperature Range Maximum of +140 °C
Outside Diameter 28 mm
Overall Width 16 mm
Precision Rating Not Rated
Series BK
Standards Met DIN 618-1/ISO 3245
Static Load Capacity 4950 lbf
Weight 0.07 lbs
Width to Closed End 13.3 mm
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cage Material Closure Type Compatible Inner Ring Drawn Cup Type Dynamic Load Capacity Lubrication Hole Type Maximum RPM Number of Rows Operating Temperature Range Outside Diameter Overall Width Precision Rating Series Standards Met Static Load Capacity Weight Width to Closed End
1 1 01514967 Drawn Cup Needle Roller Bearing, 22 mm Bore, 28 mm OD, 16 mm Width, Closed Ends 22 mm Steel Open R17x22x16 Closed Ends 3000 lbf No Hole 11000 RPM One Maximum of +140 °C 28 mm 16 mm Not Rated BK DIN 618-1/ISO 3245 4950 lbf 0.07 lbs 13.3 mm

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map