Motion Industries - Free CAD models - Double Row Deep Groove Ball Bearing, 4307-BB-TVH - TraceParts
Motion Industries
By Motion Industries

Double Row Deep Groove Ball Bearing, 4307-BB-TVH

Manufacturer FAG (Schaeffler)
Description Double Row Deep Groove Ball Bearing, 35 mm ID, 80 mm OD, 31 mm Width, Round Bore, Open
Part Number 4307-BB-TVH
MI Item Number 06603556
Distributor Motion Industries
Motion Internal Description 4307-BB-TVH DBL ROW DEEP GROOVE BALL BRG
E-Shop link https://motionindustries.com/products/sku/06603556
Bore Diameter 35 mm
Bore Type Round
Closure Type Open
Dynamic Load Capacity 58000 N
Fillet Radius 1.5 mm
Maximum RPM 6900 rpm
Outside Diameter 80 mm
Overall Width 31 mm
Row Type & Fill Slot Double Row Non-Fill Slot
Static Load Capacity 40500 N
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Bore Type Closure Type Dynamic Load Capacity Fillet Radius Maximum RPM Outside Diameter Overall Width Row Type & Fill Slot Static Load Capacity
1 1 06603556 Double Row Deep Groove Ball Bearing, 35 mm ID, 80 mm OD, 31 mm Width, Round Bore, Open 35 mm Round Open 58000 N 1.5 mm 6900 rpm 80 mm 31 mm Double Row Non-Fill Slot 40500 N

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map