Motion Industries - Free CAD models - Double Row Angular Contact Bearing, 5307WC3 - TraceParts
Motion Industries
By Motion Industries

Double Row Angular Contact Bearing, 5307WC3

Manufacturer NTN Bearing Company
Description Double Row Angular Contact Bearing, 35 mm ID, 80 mm OD, 1.3750 in Width, 24 ° Contact, Class 0, Open
Part Number 5307WC3
MI Item Number 04510613
Distributor Motion Industries
Motion Internal Description 5307WC3 ANUGLAR CONTACT BRG
E-Shop link https://motionindustries.com/products/sku/04510613
Bearing Material High Carbon Chrome Steel
Bore Diameter 35 mm
Bore Type Round
Cage Material Steel
Closure Type Open
Contact Angle 24 °
Fillet Radius 1.5 mm
Finish/Coating Uncoated
Maximum RPM 6600 rpm
Operating Temperature Range -40 to 120 ºC
Outside Diameter 80 mm
Overall Width 1.3750 in
Precision Rating Class 0
Radial Dynamic Load Capacity 28460 N
Radial Static Load Capacity 23640 N
Row Type & Fill Slot Double-Row Non-Fill Slot
Snap Ring Included Without Snap Ring
Weight 0.790 kg
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Contact Angle Fillet Radius Finish/Coating Maximum RPM Operating Temperature Range Outside Diameter Overall Width Precision Rating Radial Dynamic Load Capacity Radial Static Load Capacity Row Type & Fill Slot Snap Ring Included Weight
1 1 04510613 Double Row Angular Contact Bearing, 35 mm ID, 80 mm OD, 1.3750 in Width, 24 ° Contact, Class 0, Open High Carbon Chrome Steel 35 mm Round Steel Open 24 ° 1.5 mm Uncoated 6600 rpm -40 to 120 ºC 80 mm 1.3750 in Class 0 28460 N 23640 N Double-Row Non-Fill Slot Without Snap Ring 0.790 kg

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map