Motion Industries - Free CAD models - Double Row Angular Contact Bearing, 5204C3 - TraceParts
Motion Industries
By Motion Industries

Double Row Angular Contact Bearing, 5204C3

Manufacturer NTN Bearing Company
Description Double Row Angular Contact Bearing, 20 mm ID, 47 mm OD, 0.8125 in Width, 25 ° Contact, Class 0, Open
Part Number 5204C3
MI Item Number 00044070
Distributor Motion Industries
Motion Internal Description 5204C3 BALL BRG
E-Shop link https://motionindustries.com/products/sku/00044070
Bearing Material High Carbon Chrome Steel
Bore Diameter 20 mm
Bore Type Round
Cage Material Steel
Closure Type Open
Contact Angle 25 °
Fillet Radius 1 mm
Finish/Coating Uncoated
Maximum RPM 13000 rpm
Operating Temperature Range -40 to 120 ºC
Outside Diameter 47 mm
Overall Width 0.8125 in
Precision Rating Class 0
Radial Dynamic Load Capacity 19600 N
Radial Static Load Capacity 12400 N
Row Type & Fill Slot Double-Row Non-Fill Slot
Snap Ring Included Without Snap Ring
Weight 0.34 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Contact Angle Fillet Radius Finish/Coating Maximum RPM Operating Temperature Range Outside Diameter Overall Width Precision Rating Radial Dynamic Load Capacity Radial Static Load Capacity Row Type & Fill Slot Snap Ring Included Weight
1 1 00044070 Double Row Angular Contact Bearing, 20 mm ID, 47 mm OD, 0.8125 in Width, 25 ° Contact, Class 0, Open High Carbon Chrome Steel 20 mm Round Steel Open 25 ° 1 mm Uncoated 13000 rpm -40 to 120 ºC 47 mm 0.8125 in Class 0 19600 N 12400 N Double-Row Non-Fill Slot Without Snap Ring 0.34 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map