Motion Industries - Free CAD models - Double Row Angular Contact Bearing, 3209C3 - TraceParts
Motion Industries
By Motion Industries

Double Row Angular Contact Bearing, 3209C3

Manufacturer NTN Bearing Company
Description Double Row Angular Contact Bearing, 45 mm ID, 85 mm OD, 1.1875 in Width, 32 ° Contact, Class 0, Open
Part Number 3209C3
MI Item Number 00044737
Distributor Motion Industries
Motion Internal Description 3209C3 BALL BRG
E-Shop link https://motionindustries.com/products/sku/00044737
Bearing Material High Carbon Chrome Steel
Bore Diameter 45 mm
Bore Type Round
Cage Material Steel
Closure Type Open
Contact Angle 32 °
Fillet Radius 1.1 mm
Finish/Coating Uncoated
Internal Clearance C3
Maximum RPM 5900 RPM
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 30.16 mm
Outside Diameter 85 mm
Overall Width 1.1875 in
Precision Rating Class 0
Radial Dynamic Load Capacity 43000 N
Radial Static Load Capacity 50500 N
Row Type & Fill Slot Double-Row Non-Fill Slot
Series 32
Snap Ring Included Without Snap Ring
Weight 1.51 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Contact Angle Fillet Radius Finish/Coating Internal Clearance Maximum RPM Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Radial Dynamic Load Capacity Radial Static Load Capacity Row Type & Fill Slot Series Snap Ring Included Weight
1 1 00044737 Double Row Angular Contact Bearing, 45 mm ID, 85 mm OD, 1.1875 in Width, 32 ° Contact, Class 0, Open High Carbon Chrome Steel 45 mm Round Steel Open 32 ° 1.1 mm Uncoated C3 5900 RPM -40 to 120 ºC 30.16 mm 85 mm 1.1875 in Class 0 43000 N 50500 N Double-Row Non-Fill Slot 32 Without Snap Ring 1.51 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map