Motion Industries
By Motion Industries

Double Row Angular Contact Bearing, 3209 A

Manufacturer SKF
Description Double Row Angular Contact Bearing - 45 mm Bore, 85 mm OD, 1.1875 in Width, Open, 30 ° Contact Angle, C0
Manufacturer Part Number 3209 A
MI Item Number 00050765
Distributor Motion Industries
E-Shop link https://www.motionindustries.com/products/sku/00050765
Weight 1.44 lbs
Axial Load Normal axial clearance
Bearing Material Steel
Bearing Type Unmounted ball bearing
Bore Diameter 45 mm
Bore Type Cylindrical
Cage Material Metal
Closure Type Open
Contact Angle 30 °
Duplex Type Single
Dynamic Load Capacity 11690
Element Material Bearing steel
Fillet Radius 1 mm
Finish/Coating Uncoated
Inner Ring Width 30 mm
Internal Clearance C0
Manufacturer UPC Number 7316571483580
Maximum RPM 7500 rpm
Outer Ring Width 30.2 mm
Outside Diameter 85 mm
Overall Width 30.2 mm
Precision Rating Not Rated
Radial Dynamic Load Capacity 51 kN
Radial Static Load Capacity 39 kN
Row Type & Fill Slot Double-Row Non-Fill Slot
Series 32
Static Load Capacity 9330
Type of Bearing Angular Contact Bearing
UPC_NO 7316571483580
CAD models
Share
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map