Motion Industries - Free CAD models - Cylindrical Yoke Roller, YR-2-3/4 - TraceParts
Motion Industries
By Motion Industries

Cylindrical Yoke Roller, YR-2-3/4

Manufacturer Smith Bearing
Description Cylindrical Yoke Roller, 2.7500 in Roller Dia, 1.5000 in Roller Width, Steel Material
Manufacturer Part Number YR-2-3/4
MI Item Number 00096335
Distributor Motion Industries
Motion Internal Description YR 2-3/4 YOKE FOLL (CTY 93)
E-Shop link https://motionindustries.com/products/sku/00096335
Bearing Element Needle Rollers
Bore Diameter 0.7500 in
Closure Type Open
Overall Width 1.5625 in
Radial Dynamic Load Capacity 15280 lb
Radial Static Load Capacity 33000 lb
Roller Diameter 2.7500 in
Roller Material Steel
Roller Shape Flat
Roller Width 1.5000 in
Finish/Coating Corrosion Resistant
CAD models
Share

Product selection

Index Selector MI Item Number Bearing Element Bore Diameter Closure Type Overall Width Radial Dynamic Load Capacity Radial Static Load Capacity Roller Diameter Roller Material Roller Shape Roller Width Finish/Coating
1 1 00096335 Needle Rollers 0.7500 in Open 1.5625 in 15280 lb 33000 lb 2.7500 in Steel Flat 1.5000 in Corrosion Resistant

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map