Motion Industries - Free CAD models - Cylindrical Yoke Roller, YR-2-1/4 - TraceParts
Motion Industries
By Motion Industries

Cylindrical Yoke Roller, YR-2-1/4

Manufacturer Smith Bearing
Description Cylindrical Yoke Roller, 2.2500 in Roller Dia, 1.2500 in Roller Width, Steel Material
Manufacturer Part Number YR-2-1/4
MI Item Number 00096323
Distributor Motion Industries
Motion Internal Description YR 2-1/4 YOKE FOLL (CTY 79)
E-Shop link https://motionindustries.com/products/sku/00096323
Bearing Element Needle Rollers
Bore Diameter 0.6250 in
Closure Type Open
Overall Width 1.3125 in
Radial Dynamic Load Capacity 10370 lb
Radial Static Load Capacity 22000 lb
Roller Diameter 2.2500 in
Roller Material Steel
Roller Shape Flat
Roller Width 1.2500 in
CAD models
Share

Product selection

Index Selector MI Item Number Bearing Element Bore Diameter Closure Type Overall Width Radial Dynamic Load Capacity Radial Static Load Capacity Roller Diameter Roller Material Roller Shape Roller Width
1 1 00096323 Needle Rollers 0.6250 in Open 1.3125 in 10370 lb 22000 lb 2.2500 in Steel Flat 1.2500 in

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map