Motion Industries - Free CAD models - Cylindrical Yoke Roller, PTRY-3.00-R - TraceParts
Motion Industries
By Motion Industries

Cylindrical Yoke Roller, PTRY-3.00-R

Manufacturer PCI Procal Inc.
Description Cylindrical Yoke Roller, 3.0000 in Roller Dia., 1.0000 in Bore, 1.7500 in Roller Width, Sealed, Carbon Steel
Part Number PTRY-3.00-R
MI Item Number 04202117
Distributor Motion Industries
Motion Internal Description PTRY 3.00 REGREASABLE TRACK ROLLER
E-Shop link https://motionindustries.com/products/sku/04202117
Axial Dynamic Load Capacity 5790 lbf
Axial Static Load Capacity 12000 lbf
Bearing Element Tapered Rollers
Bore Diameter 1.0000 in
Closure Type Sealed
Lubrication Type Regreasable
Maximum Operating Temperature 250 °F
Overall Width 1.8130 in
Radial Dynamic Load Capacity 14300 lbf
Radial Static Load Capacity 20000 lbf
Roller Diameter 3.0000 in
Roller Material Carbon Steel
Roller Shape Cylindrical
Roller Width 1.7500 in
Seal Type Rubber Dual Lip
Series PTRY-R
Weight 2.670 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Axial Dynamic Load Capacity Axial Static Load Capacity Bearing Element Bore Diameter Closure Type Lubrication Type Maximum Operating Temperature Overall Width Radial Dynamic Load Capacity Radial Static Load Capacity Roller Diameter Roller Material Roller Shape Roller Width Seal Type Series Weight
1 1 04202117 Cylindrical Yoke Roller, 3.0000 in Roller Dia., 1.0000 in Bore, 1.7500 in Roller Width, Sealed, Carbon Steel 5790 lbf 12000 lbf Tapered Rollers 1.0000 in Sealed Regreasable 250 °F 1.8130 in 14300 lbf 20000 lbf 3.0000 in Carbon Steel Cylindrical 1.7500 in Rubber Dual Lip PTRY-R 2.670 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map