Motion Industries - Free CAD models - Cylindrical Yoke Roller, MPTRY-40 - TraceParts
Motion Industries
By Motion Industries

Cylindrical Yoke Roller, MPTRY-40

Manufacturer PCI Procal Inc.
Description Cylindrical Yoke Roller, 40 mm Roller Dia., 10 mm Bore, 22 mm Roller Width, Sealed, Carbon Steel
Part Number MPTRY-40
MI Item Number 09325082
Distributor Motion Industries
Motion Internal Description MPTRY-40
E-Shop link https://motionindustries.com/products/sku/09325082
Axial Dynamic Load Capacity 761.798 lbf
Axial Static Load Capacity 285.393 lbf
Bearing Element Balls
Bore Diameter 10 mm
Closure Type Sealed
Lubrication Type Sealed for Life
Maximum Operating Temperature 250 °F
Overall Width 23 mm
Radial Dynamic Load Capacity 1680.899 lbf
Radial Static Load Capacity 1146.067 lbf
Roller Diameter 40 mm
Roller Material Carbon Steel
Roller Shape Cylindrical
Roller Width 22 mm
Seal Type Rubber Lip
Series MPTRY
Weight 0.352 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Axial Dynamic Load Capacity Axial Static Load Capacity Bearing Element Bore Diameter Closure Type Lubrication Type Maximum Operating Temperature Overall Width Radial Dynamic Load Capacity Radial Static Load Capacity Roller Diameter Roller Material Roller Shape Roller Width Seal Type Series Weight
1 1 09325082 Cylindrical Yoke Roller, 40 mm Roller Dia., 10 mm Bore, 22 mm Roller Width, Sealed, Carbon Steel 761.798 lbf 285.393 lbf Balls 10 mm Sealed Sealed for Life 250 °F 23 mm 1680.899 lbf 1146.067 lbf 40 mm Carbon Steel Cylindrical 22 mm Rubber Lip MPTRY 0.352 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map