Motion Industries
By Motion Industries

Cylindrical Yoke Roller, 305701 C-2Z

Manufacturer SKF
Description Cylindrical Yoke Roller - Chrome Steel, 1.3750 in Roller Diameter, 0.4724 in Bore, 0.6260 in Roller Width, Shielded
Manufacturer Part Number 305701 C-2Z
MI Item Number 00134678
Distributor Motion Industries
E-Shop link https://www.motionindustries.com/products/sku/00134678
Weight 0.183 lbs
Axial Dynamic Load Capacity 2190 lbf
Axial Static Load Capacity 1070 lbf
Bearing Element Balls - Two Rows
Bearing Material Steel
Bearing Type Unmounted ball bearing
Bore Diameter 12 mm
Bore Type Cylindrical
Cage Material Polyamide
Closure Type Shield on both sides
Contact Angle 30 °
Duplex Type Single
Dynamic Load Capacity 2430
Element Material Bearing steel
Finish/Coating Uncoated
Inner Ring Width 15.875 mm
Lubricant Type Grease
Lubrication Hole Location Inner Ring
Manufacturer UPC Number 7316577742636
Maximum RPM 9500 RPM
Operating Temperature Range Maximum of +300 °F
Outer Ring Width 15.875 mm
Outside Diameter 35 mm
Overall Width 15.9 mm
Roller Diameter 1.3750 in
Roller Material Chrome Steel
Roller Shape Flat
Roller Width 0.6260 in
Row Type & Fill Slot 2
Seal Material Tinplate
Seal Type Non-contacting seal
Series 3220
Standards Met ANSI/ABMA Standard 18.1
Static Load Capacity 1260
UPC_NO 7316577742636
CAD models
Share
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map