Motion Industries - Free CAD models - Cylindrical Roller Thrust Bearing, RTW609 - TraceParts
Motion Industries
By Motion Industries

Cylindrical Roller Thrust Bearing, RTW609

Manufacturer INA (Schaeffler)
Description Cylindrical Roller Thrust Bearing, ID, 3-1/8 in OD
Part Number RTW609
MI Item Number 00086832
Distributor Motion Industries
Motion Internal Description RTW609 THRUST ROLLER BEARING
E-Shop link https://motionindustries.com/products/sku/00086832
Bore Diameter 1-1/2 in
Dynamic Load Capacity 21300 lbf
Maximum RPM 4000 RPM
Outside Diameter 3-1/8 in
Overall Width 1-1/16 in
Series RTW
Static Load Capacity 49500 lbf
Thrust Bearing Type Roller & Cage Assembly
Weight 1.61 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Dynamic Load Capacity Maximum RPM Outside Diameter Overall Width Series Static Load Capacity Thrust Bearing Type Weight
1 1 00086832 Cylindrical Roller Thrust Bearing, ID, 3-1/8 in OD 1-1/2 in 21300 lbf 4000 RPM 3-1/8 in 1-1/16 in RTW 49500 lbf Roller & Cage Assembly 1.61 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map