Motion Industries - Free CAD models - Cylindrical Roller Thrust Bearing, RT606 - TraceParts
Motion Industries
By Motion Industries

Cylindrical Roller Thrust Bearing, RT606

Manufacturer INA (Schaeffler)
Description Cylindrical Roller Thrust Bearing, ID, 2-3/8 in OD
Part Number RT606
MI Item Number 00086806
Distributor Motion Industries
Motion Internal Description RT606 THRUST ROLLER BEARING
E-Shop link https://motionindustries.com/products/sku/00086806
Bore Diameter 5/16 in
Dynamic Load Capacity 16000 lbf
Maximum RPM 5000 RPM
Outside Diameter 2-3/8 in
Overall Width 13/16 in
Series RT
Static Load Capacity 32000 lbf
Thrust Bearing Type Roller & Cage Assembly
Weight 0.68 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Dynamic Load Capacity Maximum RPM Outside Diameter Overall Width Series Static Load Capacity Thrust Bearing Type Weight
1 1 00086806 Cylindrical Roller Thrust Bearing, ID, 2-3/8 in OD 5/16 in 16000 lbf 5000 RPM 2-3/8 in 13/16 in RT 32000 lbf Roller & Cage Assembly 0.68 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map