Motion Industries - Free CAD models - Cylindrical Roller Bearing, SL045014PP - TraceParts
Motion Industries
By Motion Industries

Cylindrical Roller Bearing, SL045014PP

Manufacturer INA (Schaeffler)
Description Cylindrical Roller Bearing, 70 mm Bore, 110 mm OD, 54 mm Width, C0 Internal Clearance
Part Number SL045014PP
MI Item Number 00139401
Distributor Motion Industries
Motion Internal Description SL045014PP CYLINDRICAL ROLLER
E-Shop link https://motionindustries.com/products/sku/00139401
Bore Diameter 70 mm
Bore Type Straight
Closure Type Double Seal
Dynamic Load Capacity 38500 lbf
Fillet Radius 0.6 mm
Finish/Coating Uncoated
Inner Ring Width 54 mm
Internal Clearance C0
Maximum RPM 3600 RPM
Number of Rows 2
Operating Temperature Range -20 to +80 °C
Outer Ring Width 53 mm
Outside Diameter 110 mm
Overall Width 54 mm
Precision Rating Not Rated
Ring Separation Non-Separable
Series SL04
Static Load Capacity 61000 lbf
Weight 4.94 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Bore Type Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Inner Ring Width Internal Clearance Maximum RPM Number of Rows Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Ring Separation Series Static Load Capacity Weight
1 1 00139401 Cylindrical Roller Bearing, 70 mm Bore, 110 mm OD, 54 mm Width, C0 Internal Clearance 70 mm Straight Double Seal 38500 lbf 0.6 mm Uncoated 54 mm C0 3600 RPM 2 -20 to +80 °C 53 mm 110 mm 54 mm Not Rated Non-Separable SL04 61000 lbf 4.94 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map