Motion Industries - Free CAD models - Cylindrical Roller Bearing, SL024926 - TraceParts
Motion Industries
By Motion Industries

Cylindrical Roller Bearing, SL024926

Manufacturer INA (Schaeffler)
Description Cylindrical Roller Bearing, 130 mm Bore, 180 mm OD, 50 mm Width, C0 Internal Clearance
Part Number SL024926
MI Item Number 00139314
Distributor Motion Industries
Motion Internal Description SL024926 CYLINDRICAL ROLLER
E-Shop link https://motionindustries.com/products/sku/00139314
Bore Diameter 130 mm
Bore Type Straight
Cage Material No Cage
Closure Type Open
Dynamic Load Capacity 58000 lbf
Fillet Radius 1.5 mm
Finish/Coating Uncoated
Internal Clearance C0
Maximum RPM 2100 RPM
Number of Rows 2
Operating Temperature Range -30 to +120 °C
Outer Ring Width 50 mm
Outside Diameter 180 mm
Overall Width 50 mm
Precision Rating Not Rated
Ring Separation Non-Separable
Series SL02
Static Load Capacity 115000 lbf
Weight 10.03 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Internal Clearance Maximum RPM Number of Rows Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Ring Separation Series Static Load Capacity Weight
1 1 00139314 Cylindrical Roller Bearing, 130 mm Bore, 180 mm OD, 50 mm Width, C0 Internal Clearance 130 mm Straight No Cage Open 58000 lbf 1.5 mm Uncoated C0 2100 RPM 2 -30 to +120 °C 50 mm 180 mm 50 mm Not Rated Non-Separable SL02 115000 lbf 10.03 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map