Motion Industries - Free CAD models - Cylindrical Roller Bearing, SL024914 - TraceParts
Motion Industries
By Motion Industries

Cylindrical Roller Bearing, SL024914

Manufacturer INA (Schaeffler)
Description Cylindrical Roller Bearing, 70 mm Bore, 100 mm OD, 30 mm Width, C0 Internal Clearance
Part Number SL024914
MI Item Number 00139302
Distributor Motion Industries
Motion Internal Description SL024914 CYLINDRICAL ROLLER
E-Shop link https://motionindustries.com/products/sku/00139302
Bore Diameter 70 mm
Bore Type Straight
Cage Material No Cage
Closure Type Open
Dynamic Load Capacity 23200 lbf
Fillet Radius 1 mm
Finish/Coating Uncoated
Internal Clearance C0
Maximum RPM 3800 RPM
Number of Rows 2
Operating Temperature Range -30 to +120 °C
Outer Ring Width 30 mm
Outside Diameter 100 mm
Overall Width 30 mm
Precision Rating Not Rated
Ring Separation Non-Separable
Series SL02
Static Load Capacity 40000 lbf
Weight 1.98 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Internal Clearance Maximum RPM Number of Rows Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Ring Separation Series Static Load Capacity Weight
1 1 00139302 Cylindrical Roller Bearing, 70 mm Bore, 100 mm OD, 30 mm Width, C0 Internal Clearance 70 mm Straight No Cage Open 23200 lbf 1 mm Uncoated C0 3800 RPM 2 -30 to +120 °C 30 mm 100 mm 30 mm Not Rated Non-Separable SL02 40000 lbf 1.98 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map