Motion Industries - Free CAD models - Cylindrical Roller Bearing, SL014836 - TraceParts
Motion Industries
By Motion Industries

Cylindrical Roller Bearing, SL014836

Manufacturer INA (Schaeffler)
Description Cylindrical Roller Bearing, 180 mm Bore, 225 mm OD, 45 mm Width, C0 Internal Clearance
Part Number SL014836
MI Item Number 00139041
Distributor Motion Industries
Motion Internal Description SL014836 CYLINDRICAL ROLLER
E-Shop link https://motionindustries.com/products/sku/00139041
Bore Diameter 180 mm
Bore Type Straight
Cage Material No Cage
Closure Type Open
Dynamic Load Capacity 61000 lbf
Fillet Radius 1.1 mm
Finish/Coating Uncoated
Internal Clearance C0
Maximum RPM 1600 RPM
Number of Rows 2
Operating Temperature Range -30 to +120 °C
Outer Ring Width 45 mm
Outside Diameter 225 mm
Overall Width 45 mm
Precision Rating Not Rated
Ring Separation Non-Separable
Series SL01
Static Load Capacity 144000 lbf
Weight 11.35 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Internal Clearance Maximum RPM Number of Rows Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Ring Separation Series Static Load Capacity Weight
1 1 00139041 Cylindrical Roller Bearing, 180 mm Bore, 225 mm OD, 45 mm Width, C0 Internal Clearance 180 mm Straight No Cage Open 61000 lbf 1.1 mm Uncoated C0 1600 RPM 2 -30 to +120 °C 45 mm 225 mm 45 mm Not Rated Non-Separable SL01 144000 lbf 11.35 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map