Motion Industries - Free CAD models - Cylindrical Roller Bearing, NU336-E-TB-M1 - TraceParts
Motion Industries
By Motion Industries

Cylindrical Roller Bearing, NU336-E-TB-M1

Manufacturer FAG (Schaeffler)
Description Cylindrical Roller Bearing, 180 mm ID, 380 mm OD, 75 mm Width, Straight Bore, Open, Brass Cage
Part Number NU336-E-TB-M1
MI Item Number 00125968
Distributor Motion Industries
Motion Internal Description NU336E.M1 SINGLE ROW CYLINDRICAL ROLLER
E-Shop link https://motionindustries.com/products/sku/00125968
Bore Diameter 180 mm
Bore Type Straight
Cage Material Brass
Closure Type Open
Dynamic Load Capacity 1040000 N
Fillet Radius 3 mm
Finish/Coating Uncoated
Flanges (2) Outer Ring
Internal Clearance C0
Maximum RPM 2650 RPM
Number of Rows 1
Operating Temperature Range -30 to +150 °C
Outer Ring Width 75 mm
Outside Diameter 380 mm
Overall Width 75 mm
Precision Rating Not Rated
Ring Separation Separable Outer Ring
Series NU3
Static Load Capacity 1320000 N
Weight 95.70 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Flanges Internal Clearance Maximum RPM Number of Rows Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Ring Separation Series Static Load Capacity Weight
1 1 00125968 Cylindrical Roller Bearing, 180 mm ID, 380 mm OD, 75 mm Width, Straight Bore, Open, Brass Cage 180 mm Straight Brass Open 1040000 N 3 mm Uncoated (2) Outer Ring C0 2650 RPM 1 -30 to +150 °C 75 mm 380 mm 75 mm Not Rated Separable Outer Ring NU3 1320000 N 95.70 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map