Motion Industries - Free CAD models - Cylindrical Roller Bearing, NU330C3 - TraceParts
Motion Industries
By Motion Industries

Cylindrical Roller Bearing, NU330C3

Manufacturer NTN Bearing Company
Description Cylindrical Roller Bearing, Straight, 150 mm ID, 320 mm OD, 65 mm Width, C3 Internal Clearance
Part Number NU330C3
MI Item Number 04892838
Distributor Motion Industries
Motion Internal Description NU330 C3 BRG
E-Shop link https://motionindustries.com/products/sku/04892838
Bearing Material Hardened Alloy Steel
Bore Diameter 150 mm
Bore Type Straight
Cage Material High Strength Machined Brass Rivetless w/ square holes
Closure Type Open
Dynamic Load Capacity 665000 N
Fillet Radius 3 mm
Finish/Coating Uncoated
Flanges (2) Outer Ring
Internal Clearance C3
Maximum RPM 2500 rpm
Number of Rows 1
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 65 mm
Outside Diameter 320 mm
Overall Width 65 mm
Precision Rating ISO Class 0
Ring Separation Separable Inner Ring
Series NU
Static Load Capacity 805000 N
Weight 54.45 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Flanges Internal Clearance Maximum RPM Number of Rows Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Ring Separation Series Static Load Capacity Weight
1 1 04892838 Cylindrical Roller Bearing, Straight, 150 mm ID, 320 mm OD, 65 mm Width, C3 Internal Clearance Hardened Alloy Steel 150 mm Straight High Strength Machined Brass Rivetless w/ square holes Open 665000 N 3 mm Uncoated (2) Outer Ring C3 2500 rpm 1 -40 to 120 ºC 65 mm 320 mm 65 mm ISO Class 0 Separable Inner Ring NU 805000 N 54.45 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map