Motion Industries - Free CAD models - Cylindrical Roller Bearing, NU328 - TraceParts
Motion Industries
By Motion Industries

Cylindrical Roller Bearing, NU328

Manufacturer NTN Bearing Company
Description Cylindrical Roller Bearing, Straight, 140 mm ID, 300 mm OD, 62 mm Width, CN Internal Clearance
Part Number NU328
MI Item Number 02288623
Distributor Motion Industries
Motion Internal Description NU328 CYLINDRICAL ROLLER BRG
E-Shop link https://motionindustries.com/products/sku/02288623
Bearing Material Hardened Alloy Steel
Bore Diameter 140 mm
Bore Type Straight
Cage Material High Strength Machined Brass Rivetless w/ square holes
Closure Type Open
Dynamic Load Capacity 615000 N
Fillet Radius 3 mm
Finish/Coating Uncoated
Flanges (2) Outer Ring
Internal Clearance CN
Maximum RPM 2700 rpm
Number of Rows 1
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 62 mm
Outside Diameter 300 mm
Overall Width 62 mm
Precision Rating ISO Class 0
Ring Separation Separable Inner Ring
Series NU
Static Load Capacity 745000 N
Weight 46.30 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Flanges Internal Clearance Maximum RPM Number of Rows Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Ring Separation Series Static Load Capacity Weight
1 1 02288623 Cylindrical Roller Bearing, Straight, 140 mm ID, 300 mm OD, 62 mm Width, CN Internal Clearance Hardened Alloy Steel 140 mm Straight High Strength Machined Brass Rivetless w/ square holes Open 615000 N 3 mm Uncoated (2) Outer Ring CN 2700 rpm 1 -40 to 120 ºC 62 mm 300 mm 62 mm ISO Class 0 Separable Inner Ring NU 745000 N 46.30 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map