Motion Industries - Free CAD models - Cylindrical Roller Bearing, NU313C3 - TraceParts
Motion Industries
By Motion Industries

Cylindrical Roller Bearing, NU313C3

Manufacturer NTN Bearing Company
Description Cylindrical Roller Bearing, Straight, 65 mm ID, 140 mm OD, 33 mm Width, C3 Internal Clearance
Part Number NU313C3
MI Item Number 00142157
Distributor Motion Industries
Motion Internal Description NU313C3 CYLINDRICAL ROLLER BRG
E-Shop link https://motionindustries.com/products/sku/00142157
Bearing Material Hardened Alloy Steel
Bore Diameter 65 mm
Bore Type Straight
Cage Material Pressed Steel
Closure Type Open
Dynamic Load Capacity 135000 N
Fillet Radius 2 mm
Finish/Coating Uncoated
Flanges (2) Outer Ring
Internal Clearance C3
Maximum RPM 6000 rpm
Number of Rows 1
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 33 mm
Outside Diameter 140 mm
Overall Width 33 mm
Precision Rating ISO Class 0
Ring Separation Separable Inner Ring
Series NU
Static Load Capacity 139000 N
Weight 4.84 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Flanges Internal Clearance Maximum RPM Number of Rows Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Ring Separation Series Static Load Capacity Weight
1 1 00142157 Cylindrical Roller Bearing, Straight, 65 mm ID, 140 mm OD, 33 mm Width, C3 Internal Clearance Hardened Alloy Steel 65 mm Straight Pressed Steel Open 135000 N 2 mm Uncoated (2) Outer Ring C3 6000 rpm 1 -40 to 120 ºC 33 mm 140 mm 33 mm ISO Class 0 Separable Inner Ring NU 139000 N 4.84 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map