Motion Industries - Free CAD models - Cylindrical Roller Bearing, NU309 - TraceParts
Motion Industries
By Motion Industries

Cylindrical Roller Bearing, NU309

Manufacturer NTN Bearing Company
Description Cylindrical Roller Bearing, Straight, 45 mm ID, 100 mm OD, 25 mm Width, CN Internal Clearance
Part Number NU309
MI Item Number 01447660
Distributor Motion Industries
Motion Internal Description NU309 CYLINDRICAL ROLLER BRG
E-Shop link https://motionindustries.com/products/sku/01447660
Bearing Material Hardened Alloy Steel
Bore Diameter 45 mm
Bore Type Straight
Cage Material Pressed Steel
Closure Type Open
Dynamic Load Capacity 74000 N
Fillet Radius 1.5 mm
Finish/Coating Uncoated
Flanges (2) Outer Ring
Internal Clearance CN
Maximum RPM 8400 rpm
Number of Rows 1
Operating Temperature Range -40 to 120 ºC
Outside Diameter 100 mm
Overall Width 25 mm
Precision Rating ISO Class 0
Ring Separation Separable Inner Ring
Static Load Capacity 71000 N
Weight 1.89 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Flanges Internal Clearance Maximum RPM Number of Rows Operating Temperature Range Outside Diameter Overall Width Precision Rating Ring Separation Static Load Capacity Weight
1 1 01447660 Cylindrical Roller Bearing, Straight, 45 mm ID, 100 mm OD, 25 mm Width, CN Internal Clearance Hardened Alloy Steel 45 mm Straight Pressed Steel Open 74000 N 1.5 mm Uncoated (2) Outer Ring CN 8400 rpm 1 -40 to 120 ºC 100 mm 25 mm ISO Class 0 Separable Inner Ring 71000 N 1.89 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map