Motion Industries - Free CAD models - Cylindrical Roller Bearing, NU2317EG1C3 - TraceParts
Motion Industries
By Motion Industries

Cylindrical Roller Bearing, NU2317EG1C3

Manufacturer NTN Bearing Company
Description Cylindrical Roller Bearing, Straight, 85 mm ID, 180 mm OD, 60 mm Width, C3 Internal Clearance
Part Number NU2317EG1C3
MI Item Number 04499358
Distributor Motion Industries
Motion Internal Description NU2317EG1C3 BEARING
E-Shop link https://motionindustries.com/products/sku/04499358
Bearing Material Hardened Alloy Steel
Bore Diameter 85 mm
Bore Type Straight
Cage Material High Strength Machined Brass Rivetless w/ square holes
Closure Type Open
Dynamic Load Capacity 217000 N
Fillet Radius 2.5 mm
Finish/Coating Uncoated
Flanges (2) Outer Ring
Internal Clearance C3
Maximum RPM 3700 rpm
Number of Rows 1
Operating Temperature Range -40 to 120 ºC
Outside Diameter 180 mm
Overall Width 60 mm
Precision Rating ISO Class 0
Ring Separation Separable Inner Ring
Static Load Capacity 279000 N
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Flanges Internal Clearance Maximum RPM Number of Rows Operating Temperature Range Outside Diameter Overall Width Precision Rating Ring Separation Static Load Capacity
1 1 04499358 Cylindrical Roller Bearing, Straight, 85 mm ID, 180 mm OD, 60 mm Width, C3 Internal Clearance Hardened Alloy Steel 85 mm Straight High Strength Machined Brass Rivetless w/ square holes Open 217000 N 2.5 mm Uncoated (2) Outer Ring C3 3700 rpm 1 -40 to 120 ºC 180 mm 60 mm ISO Class 0 Separable Inner Ring 279000 N

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map