Motion Industries - Free CAD models - Cylindrical Roller Bearing, NU230EG1 - TraceParts
Motion Industries
By Motion Industries

Cylindrical Roller Bearing, NU230EG1

Manufacturer NTN Bearing Company
Description Cylindrical Roller Bearing, Straight, 150 mm ID, 270 mm OD, 45 mm Width, CN Internal Clearance
Part Number NU230EG1
MI Item Number 02064365
Distributor Motion Industries
Motion Internal Description NU230EG1 CYLINDRICAL ROLLER BRG
E-Shop link https://motionindustries.com/products/sku/02064365
Bearing Material Hardened Alloy Steel
Bore Diameter 150 mm
Bore Type Straight
Cage Material High Strength Machined Brass Rivetless w/ square holes
Closure Type Open
Dynamic Load Capacity 450000 N
Fillet Radius 2.5 mm
Finish/Coating Uncoated
Flanges (2) Outer Ring
Internal Clearance CN
Maximum RPM 2900 rpm
Number of Rows 1
Operating Temperature Range -40 to 120 ºC
Outside Diameter 270 mm
Overall Width 45 mm
Precision Rating ISO Class 0
Ring Separation Separable Inner Ring
Static Load Capacity 595000 N
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Flanges Internal Clearance Maximum RPM Number of Rows Operating Temperature Range Outside Diameter Overall Width Precision Rating Ring Separation Static Load Capacity
1 1 02064365 Cylindrical Roller Bearing, Straight, 150 mm ID, 270 mm OD, 45 mm Width, CN Internal Clearance Hardened Alloy Steel 150 mm Straight High Strength Machined Brass Rivetless w/ square holes Open 450000 N 2.5 mm Uncoated (2) Outer Ring CN 2900 rpm 1 -40 to 120 ºC 270 mm 45 mm ISO Class 0 Separable Inner Ring 595000 N

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map