Motion Industries - Free CAD models - Cylindrical Roller Bearing, NU2217ET2XC3 - TraceParts
Motion Industries
By Motion Industries

Cylindrical Roller Bearing, NU2217ET2XC3

Manufacturer NTN Bearing Company
Description Cylindrical Roller Bearing, Straight, 85 mm ID, 150 mm OD, 36 mm Width, C3 Internal Clearance
Part Number NU2217ET2XC3
MI Item Number 05909837
Distributor Motion Industries
Motion Internal Description NU2217ET2C3 CYLINDRICAL ROLLER BRG
E-Shop link https://motionindustries.com/products/sku/05909837
Bearing Material Hardened Alloy Steel
Bore Diameter 85 mm
Bore Type Straight
Cage Material Nylon
Closure Type Open
Dynamic Load Capacity 217000 N
Fillet Radius 2 mm
Finish/Coating Uncoated
Flanges (2) Outer Ring
Internal Clearance C3
Maximum RPM 4300 rpm
Number of Rows 1
Operating Temperature Range -40 to 120 ºC
Outside Diameter 150 mm
Overall Width 36 mm
Precision Rating ISO Class 0
Ring Separation Separable Inner Ring
Static Load Capacity 279000 N
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Flanges Internal Clearance Maximum RPM Number of Rows Operating Temperature Range Outside Diameter Overall Width Precision Rating Ring Separation Static Load Capacity
1 1 05909837 Cylindrical Roller Bearing, Straight, 85 mm ID, 150 mm OD, 36 mm Width, C3 Internal Clearance Hardened Alloy Steel 85 mm Straight Nylon Open 217000 N 2 mm Uncoated (2) Outer Ring C3 4300 rpm 1 -40 to 120 ºC 150 mm 36 mm ISO Class 0 Separable Inner Ring 279000 N

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map