Motion Industries - Free CAD models - Cylindrical Roller Bearing, NU212 - TraceParts
Motion Industries
By Motion Industries

Cylindrical Roller Bearing, NU212

Manufacturer NTN Bearing Company
Description Cylindrical Roller Bearing, Straight, 60 mm ID, 110 mm OD, 22 mm Width, CN Internal Clearance
Part Number NU212
MI Item Number 00141606
Distributor Motion Industries
Motion Internal Description NU212 BRG
E-Shop link https://motionindustries.com/products/sku/00141606
Bearing Material Hardened Alloy Steel
Bore Diameter 60 mm
Bore Type Straight
Cage Material Pressed Steel
Closure Type Open
Dynamic Load Capacity 68500 N
Fillet Radius 1.5 mm
Finish/Coating Uncoated
Flanges (2) Outer Ring
Internal Clearance CN
Maximum RPM 7600 rpm
Number of Rows 1
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 22 mm
Outside Diameter 110 mm
Overall Width 22 mm
Precision Rating ISO Class 0
Ring Separation Separable Inner Ring
Series NU
Static Load Capacity 75000 N
Weight 1.81 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Flanges Internal Clearance Maximum RPM Number of Rows Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Ring Separation Series Static Load Capacity Weight
1 1 00141606 Cylindrical Roller Bearing, Straight, 60 mm ID, 110 mm OD, 22 mm Width, CN Internal Clearance Hardened Alloy Steel 60 mm Straight Pressed Steel Open 68500 N 1.5 mm Uncoated (2) Outer Ring CN 7600 rpm 1 -40 to 120 ºC 22 mm 110 mm 22 mm ISO Class 0 Separable Inner Ring NU 75000 N 1.81 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map