Motion Industries - Free CAD models - Cylindrical Roller Bearing, NN3040-AS-K-M-SP - TraceParts
Motion Industries
By Motion Industries

Cylindrical Roller Bearing, NN3040-AS-K-M-SP

Manufacturer FAG (Schaeffler)
Description Cylindrical Roller Bearing, 200 mm ID, 310 mm OD, 82 mm Width, Tapered 1:12 Bore, Open, Brass Cage
Part Number NN3040-AS-K-M-SP
MI Item Number 00072382
Distributor Motion Industries
Motion Internal Description NN3040-AS-K-M-SP BEARING
E-Shop link https://motionindustries.com/products/sku/00072382
Bore Diameter 200 mm
Bore Type Tapered 1:12
Cage Material Brass
Closure Type Open
Dynamic Load Capacity 655000 N
Fillet Radius 2.1 mm
Finish/Coating Uncoated
Flanges (3) Inner Ring
Internal Clearance C0
Maximum RPM 3000 RPM
Number of Rows 2
Operating Temperature Range -30 to +150 °C
Outer Ring Width 82 mm
Outside Diameter 310 mm
Overall Width 82 mm
Precision Rating Not Rated
Ring Separation Separable Outer Ring
Series NN30
Static Load Capacity 1200000 N
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Flanges Internal Clearance Maximum RPM Number of Rows Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Ring Separation Series Static Load Capacity
1 1 00072382 Cylindrical Roller Bearing, 200 mm ID, 310 mm OD, 82 mm Width, Tapered 1:12 Bore, Open, Brass Cage 200 mm Tapered 1:12 Brass Open 655000 N 2.1 mm Uncoated (3) Inner Ring C0 3000 RPM 2 -30 to +150 °C 82 mm 310 mm 82 mm Not Rated Separable Outer Ring NN30 1200000 N

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map