Motion Industries - Free CAD models - Cylindrical Roller Bearing, NN3032-AS-K-M-SP - TraceParts
Motion Industries
By Motion Industries

Cylindrical Roller Bearing, NN3032-AS-K-M-SP

Manufacturer FAG (Schaeffler)
Description Cylindrical Roller Bearing, 160 mm ID, 240 mm OD, 60 mm Width, Tapered 1:12 Bore, Open, Brass Cage
Part Number NN3032-AS-K-M-SP
MI Item Number 00072362
Distributor Motion Industries
Motion Internal Description NN3032-AS-K-M-SP BEARING
E-Shop link https://motionindustries.com/products/sku/00072362
Bore Diameter 160 mm
Bore Type Tapered 1:12
Cage Material Brass
Closure Type Open
Dynamic Load Capacity 375000 N
Fillet Radius 2.1 mm
Finish/Coating Uncoated
Flanges (3) Inner Ring
Internal Clearance C0
Maximum RPM 3800 RPM
Number of Rows 2
Operating Temperature Range -30 to +150 °C
Outer Ring Width 60 mm
Outside Diameter 240 mm
Overall Width 60 mm
Precision Rating Not Rated
Ring Separation Separable Outer Ring
Series NN30
Static Load Capacity 670000 N
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Flanges Internal Clearance Maximum RPM Number of Rows Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Ring Separation Series Static Load Capacity
1 1 00072362 Cylindrical Roller Bearing, 160 mm ID, 240 mm OD, 60 mm Width, Tapered 1:12 Bore, Open, Brass Cage 160 mm Tapered 1:12 Brass Open 375000 N 2.1 mm Uncoated (3) Inner Ring C0 3800 RPM 2 -30 to +150 °C 60 mm 240 mm 60 mm Not Rated Separable Outer Ring NN30 670000 N

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map