Motion Industries - Free CAD models - Cylindrical Roller Bearing, N319G1 - TraceParts
Motion Industries
By Motion Industries

Cylindrical Roller Bearing, N319G1

Manufacturer NTN Bearing Company
Description Cylindrical Roller Bearing, Straight, 95 mm ID, 200 mm OD, 45 mm Width, CN Internal Clearance
Part Number N319G1
MI Item Number 01447690
Distributor Motion Industries
Motion Internal Description N319G1 CYLINDRICAL ROLLER BRG
E-Shop link https://motionindustries.com/products/sku/01447690
Bearing Material Hardened Alloy Steel
Bore Diameter 95 mm
Bore Type Straight
Cage Material High Strength Machined Brass Rivetless w/ square holes
Closure Type Open
Dynamic Load Capacity 259000 N
Fillet Radius 2.5 mm
Finish/Coating Uncoated
Flanges (2) Inner Ring
Internal Clearance CN
Maximum RPM 4000 rpm
Number of Rows 1
Operating Temperature Range -40 to 120 ºC
Outside Diameter 200 mm
Overall Width 45 mm
Precision Rating ISO Class 0
Ring Separation Separable Outer Ring
Static Load Capacity 285000 N
Weight 14.26 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Flanges Internal Clearance Maximum RPM Number of Rows Operating Temperature Range Outside Diameter Overall Width Precision Rating Ring Separation Static Load Capacity Weight
1 1 01447690 Cylindrical Roller Bearing, Straight, 95 mm ID, 200 mm OD, 45 mm Width, CN Internal Clearance Hardened Alloy Steel 95 mm Straight High Strength Machined Brass Rivetless w/ square holes Open 259000 N 2.5 mm Uncoated (2) Inner Ring CN 4000 rpm 1 -40 to 120 ºC 200 mm 45 mm ISO Class 0 Separable Outer Ring 285000 N 14.26 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map