Motion Industries - Free CAD models - Cylindrical Roller Bearing, MR5207EL - TraceParts
Motion Industries
By Motion Industries

Cylindrical Roller Bearing, MR5207EL

Manufacturer NTN Bearing Company
Description Cylindrical Roller Bearing, Straight, 35 mm ID, 72 mm OD, 1.0625 in Width, CN Internal Clearance
Part Number MR5207EL
MI Item Number 04510659
Distributor Motion Industries
Motion Internal Description MR5207EL CYLINDRICAL ROLLER BRG
E-Shop link https://motionindustries.com/products/sku/04510659
Bearing Material Hardened Alloy Steel
Bore Diameter 35 mm
Bore Type Straight
Cage Material Composite Steel
Closure Type Open
Dynamic Load Capacity 76500 N
Fillet Radius 1.02 mm
Finish/Coating Uncoated
Flanges (2) Outer Ring;(1) Inner Ring
Internal Clearance CN
Number of Rows 1
Operating Temperature Range -40 to 120 ºC
Outside Diameter 72 mm
Overall Width 1.0625 in
Precision Rating ISO Class 0
Static Load Capacity 91500 N
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Flanges Internal Clearance Number of Rows Operating Temperature Range Outside Diameter Overall Width Precision Rating Static Load Capacity
1 1 04510659 Cylindrical Roller Bearing, Straight, 35 mm ID, 72 mm OD, 1.0625 in Width, CN Internal Clearance Hardened Alloy Steel 35 mm Straight Composite Steel Open 76500 N 1.02 mm Uncoated (2) Outer Ring;(1) Inner Ring CN 1 -40 to 120 ºC 72 mm 1.0625 in ISO Class 0 91500 N

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map