Motion Industries - Free CAD models - Cylindrical Cam FollowerPTRE-1.375-SS - TraceParts
Motion Industries
By Motion Industries

Cylindrical Cam FollowerPTRE-1.375-SS

Manufacturer PCI Procal Inc.
Description Cylindrical Cam Follower,PTRE Series, 1.3750 in Roller Dia., 0.8100 in Roller Width, 0.5000 in Stud Dia., 1.2500 in Stud Length, Stainless Steel
Manufacturer Part Number PTRE-1.375-SS
MI Item Number 07147705
Distributor Motion Industries
Motion Internal Description PTRE-1.375-SS PLAIN TRACK ROLLER STUD
E-Shop link https://motionindustries.com/products/sku/07147705
Axial Dynamic Load Capacity 317 lbf
Axial Static Load Capacity 76 lbf
Bearing Element Balls - Two Rows
Closure Type Sealed
Eccentricity 0.030 in
Lubrication Type Sealed for Life
Manufacturer UPC Number 00841946105448
Maximum Operating Temperature 250 °F
Overall Width 0.8400 in
Radial Dynamic Load Capacity 852 lbf
Radial Static Load Capacity 605 lbf
Roller Diameter 1.3750 in
Roller Material Stainless Steel
Roller Shape Cylindrical
Roller Width 0.8100 in
Seal Type Fluorocarbon Lip
Series PTRE
Stud Diameter 0.5000 in
Stud Length 1.2500 in
Stud Material Stainless Steel
Stud Type Eccentric
Thread Length 0.6450 in
Thread Size 1/2-20
Weight .37 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Axial Dynamic Load Capacity Axial Static Load Capacity Bearing Element Closure Type Eccentricity Lubrication Type Manufacturer UPC Number Maximum Operating Temperature Overall Width Radial Dynamic Load Capacity Radial Static Load Capacity Roller Diameter Roller Material Roller Shape Roller Width Seal Type Series Stud Diameter Stud Length Stud Material Stud Type Thread Length Thread Size Weight
1 1 07147705 Cylindrical Cam Follower,PTRE Series, 1.3750 in Roller Dia., 0.8100 in Roller Width, 0.5000 in Stud Dia., 1.2500 in Stud Length, Stainless Steel 317 lbf 76 lbf Balls - Two Rows Sealed 0.030 in Sealed for Life 00841946105448 250 °F 0.8400 in 852 lbf 605 lbf 1.3750 in Stainless Steel Cylindrical 0.8100 in Fluorocarbon Lip PTRE 0.5000 in 1.2500 in Stainless Steel Eccentric 0.6450 in 1/2-20 .37 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map