Motion Industries - Free CAD models - Cylindrical Cam Follower, PTRE-1.75 - TraceParts
Motion Industries
By Motion Industries

Cylindrical Cam Follower, PTRE-1.75

Manufacturer PCI Procal Inc.
Description Cylindrical Cam Follower, 1.7500 in Roller Dia., 1.1300 in Roller Width, Cylindrical, PTRE, Carbon Steel
Part Number PTRE-1.75
MI Item Number 02103522
Distributor Motion Industries
Motion Internal Description PTRE-1.75 W/.1875 URETHANE ROLLER
E-Shop link https://motionindustries.com/products/sku/02103522
Axial Dynamic Load Capacity 1101 lbf
Axial Static Load Capacity 348 lbf
Bearing Element Balls - Two Rows
Closure Type Sealed
Eccentricity 0.030 in
Lubrication Type Sealed for Life
Maximum Operating Temperature 250 °F
Overall Width 1.1900 in
Radial Dynamic Load Capacity 2651 lbf
Radial Static Load Capacity 1394 lbf
Roller Diameter 1.7500 in
Roller Material Carbon Steel
Roller Shape Cylindrical
Roller Width 1.1300 in
Seal Type Rubber Lip
Series PTRE
Stud Diameter 0.7500 in
Stud Length 1.7500 in
Stud Material Carbon Steel
Stud Type Eccentric
Thread Length 0.8950 in
Thread Size 3/4-16
Weight .96 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Axial Dynamic Load Capacity Axial Static Load Capacity Bearing Element Closure Type Eccentricity Lubrication Type Maximum Operating Temperature Overall Width Radial Dynamic Load Capacity Radial Static Load Capacity Roller Diameter Roller Material Roller Shape Roller Width Seal Type Series Stud Diameter Stud Length Stud Material Stud Type Thread Length Thread Size Weight
1 1 02103522 Cylindrical Cam Follower, 1.7500 in Roller Dia., 1.1300 in Roller Width, Cylindrical, PTRE, Carbon Steel 1101 lbf 348 lbf Balls - Two Rows Sealed 0.030 in Sealed for Life 250 °F 1.1900 in 2651 lbf 1394 lbf 1.7500 in Carbon Steel Cylindrical 1.1300 in Rubber Lip PTRE 0.7500 in 1.7500 in Carbon Steel Eccentric 0.8950 in 3/4-16 .96 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map