Motion Industries - Free CAD models - Cylindrical Cam Follower, PTRE-1.375 - TraceParts
Motion Industries
By Motion Industries

Cylindrical Cam Follower, PTRE-1.375

Manufacturer PCI Procal Inc.
Description Cylindrical Cam Follower, 1.3750 in Roller Dia., 0.8100 in Roller Width, Cylindrical, PTRE, Carbon Steel
Part Number PTRE-1.375
MI Item Number 02171205
Distributor Motion Industries
Motion Internal Description PTRE-1.375 PLAIN TRACK ROLLER
E-Shop link https://motionindustries.com/products/sku/02171205
Axial Dynamic Load Capacity 430 lbf
Axial Static Load Capacity 80 lbf
Bearing Element Balls - Two Rows
Closure Type Sealed
Eccentricity 0.030 in
Head Type Hex Head
Lubrication Type Sealed for Life
Maximum Operating Temperature 250 °F
Overall Width 0.8400 in
Radial Dynamic Load Capacity 1231 lbf
Radial Static Load Capacity 640 lbf
Roller Diameter 1.3750 in
Roller Material Carbon Steel
Roller Shape Cylindrical
Roller Width 0.8100 in
Seal Type Rubber Lip
Series PTRE
Stud Diameter 0.5000 in
Stud Length 1.2500 in
Stud Material Carbon Steel
Stud Type Eccentric
Thread Length 0.6450 in
Thread Size 1/2-20
Weight .37 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Axial Dynamic Load Capacity Axial Static Load Capacity Bearing Element Closure Type Eccentricity Head Type Lubrication Type Maximum Operating Temperature Overall Width Radial Dynamic Load Capacity Radial Static Load Capacity Roller Diameter Roller Material Roller Shape Roller Width Seal Type Series Stud Diameter Stud Length Stud Material Stud Type Thread Length Thread Size Weight
1 1 02171205 Cylindrical Cam Follower, 1.3750 in Roller Dia., 0.8100 in Roller Width, Cylindrical, PTRE, Carbon Steel 430 lbf 80 lbf Balls - Two Rows Sealed 0.030 in Hex Head Sealed for Life 250 °F 0.8400 in 1231 lbf 640 lbf 1.3750 in Carbon Steel Cylindrical 0.8100 in Rubber Lip PTRE 0.5000 in 1.2500 in Carbon Steel Eccentric 0.6450 in 1/2-20 .37 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map