Motion Industries
By Motion Industries

CY3R-Magnetically Coupled Rodless Air Cylinder, CY3R25TN-500-M9NWMAPC

Manufacturer SMC
Description CY3R-Magnetically Coupled Rodless Air Cylinder, 25 mm Bore Dia, CY3R Series
Manufacturer Part Number CY3R25TN-500-M9NWMAPC
MI Item Number 04564354
Distributor Motion Industries
Motion Internal Description CY3R25TN-500-M9NWMAPC
E-Shop link https://www.motionindustries.com/products/sku/04564354
Bore Diameter 25 mm
Cushion Type Rubber Bumper
Cylinder Style Magnetically Coupled
Guide Type Direct Mount
Lead Wire / Prewire Connector MDPC - (1.0 m Cord Length, 2-Color Indication, 3 Wire NPN, Horizontal)
Maximum Operating Pressure 102 psi
Minimum Operating Pressure 22 psi
Mounting Orientation Horizontal;Inclined;Vertical
Mounting Type Direct Mount
Number of Auto Switches 2
Operating Pressure Range 22 to 102 psi
Operating Temperature Range 14 to 140°F
Options Included Magnetized, Switch Rail, Switch Ready
Overall Height 44 mm
Overall Length 617 mm
Overall Width 51 mm
Piping Type Standard Piping
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 NPT
Port Thread Standard NPT
Proof Pressure 152 psi
Seal Kit CY3R25-PS
Series CY3R
Stroke Adjuster Type None
Stroke Length 500 mm
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map