Motion Industries
By Motion Industries

CY1S-Magnetically Coupled Rodless Air Cylinder, CY1SG40-200BZ-M9BSDPC

Manufacturer SMC
Description CY1S-Magnetically Coupled Rodless Air Cylinder, 40 mm Bore Dia, CY1S Series
Manufacturer Part Number CY1SG40-200BZ-M9BSDPC
MI Item Number 05871030
Distributor Motion Industries
Motion Internal Description CY1SG40-200BZ-M9BSDPC
E-Shop link https://www.motionindustries.com/products/sku/05871030
Bore Diameter 40 mm
Cushion Type 2 PC Shock Absorber
Cylinder Style Magnetically Coupled
Guide Type Slide Bearing Guide
Lead Wire / Prewire Connector SDPC - (0.5 m Cord Length, M12-4 Pin Connector)
Maximum Operating Pressure 102 psi
Minimum Operating Pressure 26 psi
Mounting Orientation Ceiling;Horizontal;Vertical;Wall
Number of Auto Switches 2
Operating Pressure Range 26 to 102 psi
Operating Temperature Range 14 to 140°F
Options Included Magnetized, Switch Ready
Overall Height 76 mm
Overall Width 139 mm
Piping Type Centralized Piping
Piston Action Double-Acting
Port Gender Female
Port Size 1/4 BSPT
Port Thread Standard BSPT
Proof Pressure 152 psi
Seal Kit CY1S40-Z-PS
Series CY1S
Stroke Adjuster Type B = (Left: Shock Absorber + Adjusting Bolt), (Right: Shock Absorber + Adjusting Bolt)
Stroke Length 200 mm
Weight 28.00 lbs
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map